IESNA:LM-63-2002
[TEST]P948827
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3D-735-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 70 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24587
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 218.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3635.8 4033.9 4385.5 4642.3 4692.1 4412.8 4086.9 3891.1 3863.8 4030.7
4361.4 4765.9 5210.6 5863.9 6424.1 6791.7 7202.6 7698.7 8281.3 8827.1
9291 9608.9 9536.6 9307.1 8631.3 7201 5391.9 3623 2073.9 1162.2
776.9 529.7 229.5 118.8 41.7 0 0
3635.8 4011.5 4371 4624.6 4682.4 4414.4 4088.5 3883 3849.3 4008.2
4326.1 4716.1 5149.6 5722.6 6345.4 6684.2 7096.7 7560.6 8151.3 8676.2
9136.9 9472.4 9414.6 9169 8583.1 7242.8 5536.4 3738.6 2110.9 1149.3
778.5 547.4 231.2 134.8 49.8 8 0
3635.8 4014.7 4358.2 4631.1 4724.2 4518.7 4189.6 3950.5 3884.6 3989
4263.5 4595.8 5029.2 5512.3 6133.6 6497.9 6849.5 7268.5 7815.8 8315.1
8806.3 9084 9072.7 8742 8323.1 7241.2 5721 3863.8 2285.8 1380.5
950.3 698.3 460.7 293.8 181.4 70.6 0
3635.8 3976.1 4314.8 4587.7 4740.2 4643.9 4350.2 4082.1 3950.5 3992.2
4183.2 4475.4 4801.2 5164 5700.1 6172.1 6542.9 6937.8 7398.5 7934.6
8400.1 8807.9 9053.5 9035.8 9002.1 9072.7 8437.1 6921.7 4322.9 2051.5
1293.8 1000.1 717.5 463.9 227.9 56.2 0
3635.8 3948.9 4258.7 4542.8 4740.2 4807.6 4618.2 4363 4151.1 4077.3
4165.6 4372.6 4637.5 4947.3 5255.5 5733.9 6289.3 6672.9 7165.7 7676.2
8225.2 8689.1 9045.4 9319.9 9435.5 9644.2 9923.5 9092 7008.4 3916.7
1526.6 706.3 476.8 300.2 150.9 19.3 0
3635.8 3920 4188 4464.1 4690.5 4854.2 4886.3 4740.2 4557.2 4404.7
4372.6 4462.5 4663.2 4879.9 5167.2 5462.6 5969.8 6637.6 7103.1 7478.7
7966.7 8559.1 9181.9 9737.3 10281.5 10901.1 12007.1 13169.3 12848.2 11002.2
7701.9 3757.8 1195.9 419 149.3 17.7 0
3635.8 3863.8 4093.3 4334.1 4563.7 4769.1 4953.7 5066.1 5078.9 5046.8
5024.4 5070.9 5181.7 5348.6 5568.5 5862.3 6233.1 6717.9 7327.8 7976.4
8613.6 9360.1 10252.6 11218.9 12323.3 13326.6 14525.7 16517.8 19761.9 20898.4
18009 11914 6176.9 2918.3 1016.1 120.4 0
3635.8 3855.7 4059.6 4271.5 4501 4701.7 4910.4 5095 5215.4 5282.8
5356.6 5473.8 5627.9 5823.8 6099.8 6438.6 6828.6 7315 7881.6 8551
9297.5 10088.8 10986.2 12047.2 13113.1 14191.8 15362 16965.6 19924 22479.6
20843.8 14601.1 7822.3 3417.5 1035.4 101.1 0
3635.8 3815.6 3985.8 4173.6 4358.2 4560.4 4764.3 4976.2 5194.5 5419.2
5627.9 5863.9 6165.7 6539.7 7058.2 7607.2 8209.1 8827.1 9515.8 10295.9
11069.6 11840.1 12625.1 13485.5 14416.5 15326.7 16251.3 17358.9 19010.7 20489.1
19603 15870.8 9954 4176.8 884.5 80.3 0
3635.8 3745 3863.8 3987.4 4120.6 4261.9 4414.4 4582.9 4773.9 5003.5
5297.2 5639.2 6026 6541.3 7223.5 8000.4 8798.2 9665.1 10615.3 11609
12618.7 13543.3 14418.1 15243.2 15968.8 16667 17479.3 18379.8 19489 19471.4
17265.8 13333 7486.8 2197.6 330.7 46.6 0
3635.8 3672.8 3722.5 3773.9 3826.9 3894.3 3972.9 4059.6 4159.1 4295.6
4475.4 4684 4945.7 5324.5 5854.3 6507.6 7254 8030.9 8815.9 9557.5
10234.9 10904.3 11570.5 12212.5 12782.4 13289.6 13804.9 14384.4 14806.6 13864.3
11328.1 7820.6 3098.1 635.7 175 57.8 0
3635.8 3639 3643.9 3658.3 3677.6 3693.6 3720.9 3748.2 3778.7 3823.6
3887.9 3955.3 4030.7 4167.2 4374.2 4616.6 4965 5385.5 5907.2 6467.4
7034.1 7594.3 8162.6 8693.9 9164.2 9583.2 9937.9 10289.5 10334.4 9199.5
7353.5 5082.1 2035.4 406.1 104.3 32.1 0
3635.8 3595.7 3571.6 3536.3 3497.8 3457.7 3404.7 3353.3 3279.5 3186.4
3086.8 2945.6 2817.2 2733.7 2714.4 2754.6 2921.5 3218.5 3597.3 3985.8
4330.9 4605.4 4846.2 5058.1 5215.4 5292.4 5213.8 4854.2 4098.1 2948.8
1807.5 945.5 359.6 94.7 20.9 0 0
3635.8 3525.1 3391.8 3242.6 3074 2862.1 2632.6 2375.7 2115.7 1887.7
1703.1 1553.9 1436.7 1353.2 1295.4 1239.2 1195.9 1184.7 1236 1377.3
1544.2 1653.4 1659.8 1565.1 1407.8 1192.7 967.9 732 512.1 311.4
183 107.5 57.8 19.3 4.8 0 0
3635.8 3438.4 3200.8 2924.7 2587.6 2239.3 1915 1661.4 1470.4 1308.3
1159 1020.9 918.2 870 846 813.8 789.8 767.3 738.4 712.7
693.5 661.4 613.2 549 476.8 402.9 333.9 280.9 236 192.6
144.5 93.1 43.3 11.2 3.2 0 0
3635.8 3337.3 2988.9 2571.6 2149.4 1773.8 1520.1 1333.9 1162.2 1019.3
929.4 876.5 831.5 791.4 752.8 715.9 679 634.1 584.3 541
510.5 480 451.1 410.9 375.6 332.3 295.4 256.8 213.5 166.9
110.8 65.8 30.5 11.2 3.2 0 0
3635.8 3282.7 2833.2 2309.9 1834.8 1528.2 1319.5 1136.5 1009.7 948.7
898.9 844.3 789.8 740 695.1 651.7 600.4 545.8 492.8 449.5
414.1 378.8 356.4 335.5 308.2 276.1 240.8 202.3 155.7 110.8
78.7 46.6 20.9 4.8 0 0 0
3635.8 3204 2659.9 2070.7 1635.7 1377.3 1176.6 1049.8 987.2 937.5
887.7 825.1 764.1 704.7 645.3 585.9 526.5 471.9 428.6 394.9
369.2 346.7 324.3 293.8 263.3 234.4 200.7 165.3 133.2 105.9
78.7 51.4 17.7 0 0 0 0
3635.8 3155.9 2537.9 1919.8 1539.4 1297 1117.2 1040.2 993.6 942.3
887.7 825.1 757.7 687 618 550.6 491.2 446.3 414.1 382
353.1 322.6 297 271.3 245.6 215.1 181.4 147.7 122 96.3
69 41.7 9.6 0 0 0 0
3635.8 3112.5 2444.8 1834.8 1500.9 1263.3 1107.6 1053 1000.1 947.1
894.1 833.1 767.3 696.7 626 563.4 512.1 462.3 419 378.8
345.1 308.2 279.3 252 221.5 183 146.1 122 99.5 73.8
49.8 24.1 4.8 0 0 0 0
3635.8 3114.1 2422.3 1812.3 1472 1242.4 1110.8 1065.9 1022.5 969.6
915 857.2 797.8 732 663 597.1 541 489.6 446.3 404.5
361.2 316.2 279.3 245.6 208.7 166.9 126.8 105.9 85.1 64.2
41.7 19.3 3.2 0 0 0 0
3635.8 3149.4 2456 1834.8 1489.6 1253.7 1115.6 1070.7 1028.9 976
923 866.8 805.8 741.6 674.2 606.8 545.8 494.4 459.1 420.6
367.6 322.6 282.5 247.2 205.5 165.3 126.8 105.9 83.5 62.6
41.7 19.3 4.8 0 0 0 0
